??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 517-142-Y-RK
HELP_VARIABLE
Company
Balluff
Description
Inductive Snap switches
Bill of material
BALLUFF BES 517-142-Y-RK
VERF
Availability
Available
BC
Order code
BES02MN
TC
Product identifier
BES 517-142-Y-RK
PX
Product view
40798_00
TECH
Tech. Details
Tech. Detail
ICON
COD
Code for inductive Switching element
THA
BSA
Rated operating distance
5 mm
GES
Assured operating distance
0...4 mm
VER
Application
602, 611, 613, 605
W
Weight
0.04 Kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 60 x 15.5 x 57.9 mm, Housing material = PA 12, Range = 5 mm, Rated operating voltage Ue = 24 VDC, Installation = for flush mounting, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.